Product Code: RIA14-
Region/Country: Europe (ATEX)
Approval Agency: KEMA
Category: II2G, II2D
Protection: II2D Ex tD A21 IP6x T110°C, Ex d IIC T6
Language: |
English |
Approval Number: |
KEMA04ATEX2307 |
Language: |
English |
Product Family: |
process displays |
Product: |
RIA14- |
Field of Activity: |
System Components |
Measuring Principle: |
System Components, Applipac |
Approval Type: |
Ex Equipment |
Approval Agency: |
KEMA |
Region/Country: |
Europe (ATEX) |
Category: |
II2G, II2D |
Protection: |
II2D Ex tD A21 IP6x T110°C, Ex d IIC T6 |
Standard: |
EN 60079-0 (2006), EN 60079-1 (2004), EN 61241-0 (2006), EN 61241-1 (2004) |
|
|
Data size: |
233.6 KB |
File name: |
KEMA 04ATEX2307 2.Issue.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA091Ra3_1009.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA092Ra3_1009.pdf |