Product Code: FTI77-
Region/Country: Canada
Approval Agency: CSA
Category: I / 1 / A,B,C,D
Protection: XP
Language: |
English |
Approval Number: |
2208699 |
Language: |
English |
Product Family: |
Solicap S |
Product: |
FTI77- |
Field of Activity: |
Level |
Measuring Principle: |
Capacitive Level Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
CSA |
Region/Country: |
Canada |
Category: |
I / 1 / A,B,C,D |
Protection: |
XP |
|
|
Data size: |
2.37 MB |
File name: |
CSA2208699_2Ed.pdf |
|
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
CSA |
Filename: |
ZD242FEN_0909.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
CSA |
Filename: |
ZD242FEN_0410.pdf |