Liquicap M, Solicap M, Solicap S
Language: |
English |
Approval Number: |
4479913761309 |
Language: |
English |
Valid to: |
18.01.2020 |
Product Family: |
Liquicap M, Solicap M, Solicap S |
Product: |
FTI51-, FTI52-, FTI55-, FTI56-, FTI77- |
Field of Activity: |
Level |
Measuring Principle: |
Capacitive Level Measurement |
Approval Type: |
SIL |
Approval Agency: |
TÜV |
Region/Country: |
International |
|
|
Data size: |
2.55 MB |
File name: |
SIL-44 799 13761309_renewed.pdf |
|
Documentation Type: |
Special Documentation (SD) |
Process Communication: |
|
Approval: |
SIL |
Filename: |
SD00278FEN_1420.pdf |
Documentation Type: |
Special Documentation (SD) |
Process Communication: |
|
Approval: |
|
Filename: |
SD286FA2_1008.pdf |