Product Code: FTI77-
Region/Country: USA
Approval Agency: FM
Category: I,II,III / 1 / A,B,C,D,E,F,G
Protection: IS, NI
Language: |
English |
Approval Number: |
3036115 |
Language: |
English |
Product Family: |
Solicap S |
Product: |
FTI77- |
Field of Activity: |
Level |
Measuring Principle: |
Capacitive Level Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
FM |
Region/Country: |
USA |
Category: |
I,II,III / 1 / A,B,C,D,E,F,G |
Protection: |
IS, NI |
|
|
Data size: |
112.65 KB |
File name: |
FM3036115.pdf |
|
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
FM |
Filename: |
ZD243FEN_0410.pdf |