Product Code: 51P-, 51W-
Region/Country: Europe
Approval Agency: PTB
Approval Number: DE-07-MI001-PTB014
Language: |
English |
Approval Number: |
DE-07-MI001-PTB014 |
Language: |
English |
Valid to: |
18.06.2027 |
Product Family: |
Promag 51 |
Product: |
51P-, 51W- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
PTB |
Region/Country: |
Europe |
|
|
Data size: |
2.47 MB |
File name: |
PTB_DE-07-MI001-PTB014_Pg5x_ZE008.pdf |
|