head transmitters, ACCESSORIES
Product Code: TMT82-, TID10-, TMT84-, TMT85-
Region/Country: Europe (ATEX)
Approval Agency: PTB
Category: II 2 G
Protection: Ex ia IIC T6...T4
Language: |
English |
Approval Number: |
PTB08ATEX2007 |
Language: |
English |
Product Family: |
head transmitters, ACCESSORIES |
Product: |
TMT82-, TID10-, TMT84-, TMT85- |
Field of Activity: |
Temperature |
Measuring Principle: |
Transmitter, General Temperature Accessories |
Approval Type: |
Ex Equipment |
Approval Agency: |
PTB |
Region/Country: |
Europe (ATEX) |
Category: |
II 2 G |
Protection: |
Ex ia IIC T6...T4 |
|
|
Data size: |
4.52 MB |
File name: |
PTB 08 A TEX 2007_Iss.1.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
|
Filename: |
XA00069REN_0521.pdf |
Documentation Type: |
|
Process Communication: |
|
Approval: |
|
Filename: |
EG-08013b.pdf |