Promag 10, Promag 50, Promag 51, Promag 53, Promag L, Promag W
Product Code: O5W1B-, 5W8B-, 5W5B-, 5W4C-, 5W4B-, 5L4C-, 53W-, 53L-, 51W-, 50W-, 50L-, 10W-, 10L-
Region/Country: Germany
Approval Agency: Hy
Language: |
German |
Approval Number: |
HY-W-243084-14-SI |
Language: |
German |
Valid to: |
21.03.2021 |
Product Family: |
Promag 10, Promag 50, Promag 51, Promag 53, Promag L, Promag W |
Product: |
O5W1B-, 5W8B-, 5W5B-, 5W4C-, 5W4B-, 5L4C-, 53W-, 53L-, 51W-, 50W-, 50L-, 10W-, 10L- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Hygienic Equipment |
Approval Agency: |
Hy |
Region/Country: |
Germany |
|
|
Data size: |
159.93 KB |
File name: |
PU-DOW_W270_W-243084-14-SI_Pg5x_ZE001.pdf |
|