Promag 10, Promag W, Promag 50, Promag 51, Promag 53
Product Code: O5W1B-, 5W5B-, 5W4C-, 53W-, 50W-, 51W-, 5W4B-, 5W8B-, 10W-
Region/Country: USA
Approval Agency: NSF
Language: |
English |
Approval Number: |
NSF-CERNEY-2008 |
Language: |
English |
Product Family: |
Promag 10, Promag W, Promag 50, Promag 51, Promag 53 |
Product: |
O5W1B-, 5W5B-, 5W4C-, 53W-, 50W-, 51W-, 5W4B-, 5W8B-, 10W- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Hygienic Equipment |
Approval Agency: |
NSF |
Region/Country: |
USA |
|
|
Data size: |
73.21 KB |
File name: |
info.nsf.org_Certified_PwsComponents_Listings.pdf |
|