Promag 10, Promag W, Promag L, Promag 50, Promag 51, Promag 53
Product Code: O5W1B-, 5W5B-, 5W4C-, 5L4C-, 53W-, 50W-, 51W-, 5W4B-, 5W8B-, 10W-
Region/Country: Great Britain
Approval Agency: WRAS
Language: |
English |
Approval Number: |
WRAS-1807555 |
Language: |
English |
Valid to: |
31.07.2023 |
Product Family: |
Promag 10, Promag W, Promag L, Promag 50, Promag 51, Promag 53 |
Product: |
O5W1B-, 5W5B-, 5W4C-, 5L4C-, 53W-, 50W-, 51W-, 5W4B-, 5W8B-, 10W- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Hygienic Equipment |
Approval Agency: |
WRAS |
Region/Country: |
Great Britain |
|
|
Data size: |
67.61 KB |
File name: |
HG_WRAS_UK_1807555_Pg5x_ZE002.pdf |
|