Product Code: CM42-
Region/Country: International
Approval Agency: Fieldbus Foundation
Software Version: DEVICE REV. 01, DD-ITK 5.01
Process Communication: 040
Language: |
English |
Approval Number: |
IT046600 |
Language: |
English |
Product Family: |
Liquiline M |
Product: |
CM42- |
Field of Activity: |
Analytics |
Measuring Principle: |
pH/redox measurement, Oxygen Measurement, Conductivity Measurement |
Approval Type: |
Fieldbus Conformance |
Approval Agency: |
Fieldbus Foundation |
Region/Country: |
International |
|
|
Data size: |
257.78 KB |
File name: |
LiquilineM_Do_Rev1_IT057500.pdf |
|