Product Code: 51P-, 51W-
Region/Country: Europe
Approval Agency: PTB
Approval Number: 6.221-02.20
Language: |
German |
Approval Number: |
6.221-02.20 |
Language: |
German |
Valid to: |
31.10.2016 |
Product Family: |
Promag 51 |
Product: |
51P-, 51W- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
PTB |
Region/Country: |
Europe |
|
|
Data size: |
7.95 MB |
File name: |
PTB6.221-02.20de_2Neufassung.pdf |
|