Product Code: FMG60-
Region/Country: Germany
Approval Agency: DIBt
Approval Number: Z-65.15-447
Language: |
German |
Approval Number: |
Z-65.15-447 |
Language: |
German |
Valid to: |
31.08.2017 |
Product Family: |
Gammapilot M |
Product: |
FMG60- |
Field of Activity: |
Level |
Measuring Principle: |
Radiometric Level Measurement |
Approval Type: |
Overfill Prevention |
Approval Agency: |
DIBt |
Region/Country: |
Germany |
|
|
Data size: |
1.83 MB |
File name: |
Z-65.15-447 (2012-2017).pdf |
|
Documentation Type: |
Certificate (ZE) |
Process Communication: |
|
Approval: |
WHG |
Filename: |
ZE00272FDE_1312.pdf |