Product Code: FTL20H-, FTL20-, OTL20-, OTL20H-
Region/Country: International
Approval Agency: AS-International
Software Version: V.2.1
Language: |
English |
Approval Number: |
37102 |
Language: |
English |
Valid to: |
31.12.9999 |
Product Family: |
Liquiphant T |
Product: |
FTL20H-, FTL20-, OTL20-, OTL20H- |
Field of Activity: |
Level |
Measuring Principle: |
Vibronic Limits Switches, Liquides |
Approval Type: |
Fieldbus Conformance |
Approval Agency: |
AS-International |
Region/Country: |
International |
Standard: |
S-3.A.1 |
|
|
Data size: |
507.8 KB |
File name: |
ASi-37102_2011_08_24.pdf.pdf |
|
Documentation Type: |
Certificate (ZE) |
Process Communication: |
|
Approval: |
3A |
Filename: |
ZE249FA2.PDF |
Documentation Type: |
Certificate (ZE) |
Process Communication: |
ASI |
Approval: |
|
Filename: |
ZE00249FA2_1311.pdf |