Product Code: 73W-, 73F-, 72W-, 72F-
Region/Country: Poland
Approval Agency: CMI
Approval Number: TCM142_04-4137-CS
Approval Number: |
TCM142_04-4137-CS |
Valid to: |
28.11.2014 |
Product Family: |
Prowirl 73, Prowirl 72 |
Product: |
73W-, 73F-, 72W-, 72F- |
Field of Activity: |
Flow |
Measuring Principle: |
Vortex Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
CMI |
Region/Country: |
Poland |
Category: |
METROLOGY |
|
|
Data size: |
935.79 KB |
File name: |
TCM142_04-4137-cs.pdf |
|