Product Code: 84M-, 84F-, 84A-
Region/Country: Europe
Approval Agency: BEV
Approval Number: ZL. 1372/2006
Language: |
German |
Approval Number: |
ZL. 1372/2006 |
Language: |
German |
Valid to: |
31.10.2016 |
Product Family: |
Promass 84 |
Product: |
84M-, 84F-, 84A- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
BEV |
Region/Country: |
Europe |
|
|
Data size: |
11.89 MB |
File name: |
BEV-GZ1372_2006-de.pdf |
|