Product Code: 84M-, 84F-, 84A-
Region/Country: Europe
Approval Agency: PTB
Approval Number: 5.411 / 04.17
Language: |
English |
Approval Number: |
5.411 / 04.17 |
Language: |
English |
Valid to: |
31.10.2016 |
Product Family: |
Promass 84 |
Product: |
84M-, 84F-, 84A- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
PTB |
Region/Country: |
Europe |
|
|
Data size: |
1.76 MB |
File name: |
PTB5-411.pdf |
|