Promass 80, Promass 83, Promass 84
 
Product Code: 83M-, 83I-, 83H-, 83F-, 83P-, 83S-, 84A-, 84F-, 84M-, 83E-, 80A-, 80E-, 80F-, 80H-, 80I-, 83A-, 80S-, 80P-, 80M-, 84X-, 84O-, 83X-, 83O-
 

 
 
Language: English
Language: English
Product Family: Promass 80, Promass 83, Promass 84
Product: 83M-, 83I-, 83H-, 83F-, 83P-, 83S-, 84A-, 84F-, 84M-, 83E-, 80A-, 80E-, 80F-, 80H-, 80I-, 83A-, 80S-, 80P-, 80M-, 84X-, 84O-, 83X-, 83O-
Field of Activity: Flow
Measuring Principle: Coriolis Mass Flow Measurement
Approval Type: EU Declaration
Approval Agency: Endress+Hauser
Region/Country: Europe
Category: II 3 G
Protection: Ex nA IIC, Ex nA IIB

 
 
Download
 
Data size: 73.8 KB
File name: ID64_9.pdf