Product Code: 77W-, 77H-, 77F-
Region/Country: International
Approval Agency: LR
Language: |
English |
Approval Number: |
PED/B/8035593 |
Language: |
English |
Valid to: |
27.11.2011 |
Product Family: |
Prowirl 77 |
Product: |
77W-, 77H-, 77F- |
Field of Activity: |
Flow |
Measuring Principle: |
Vortex Flow Measurement |
Approval Type: |
Pressure Equipment |
Approval Agency: |
LR |
Region/Country: |
International |
|
|
Data size: |
1.22 MB |
File name: |
PED-B8035593_ID77-2.pdf |
|