Product Code: 80F-, 80E-, 80A-, 80I-, 80P-, 80S-, 80H-, 80M-
Region/Country: Europe (ATEX)
Approval Agency: DEKRA EXAM
Protection: Ex tb, Ex db eb ia
Language: |
English |
Approval Number: |
DMT00ATEXE074X |
Language: |
English |
Product Family: |
Promass 80 |
Product: |
80F-, 80E-, 80A-, 80I-, 80P-, 80S-, 80H-, 80M- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
DEKRA EXAM |
Region/Country: |
Europe (ATEX) |
Protection: |
Ex tb, Ex db eb ia |
|
|
Data size: |
10.85 MB |
File name: |
DMT00ATEXE074X_Ps8x_ZE014.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
ATEX Zone 0, ATEX Zone 1 |
Filename: |
XA00097DA3_1518.pdf |