Promag 50, Promag 51, Promag 53, Promag 55
Product Code: 51W-, 53H-, 53P-, 53W-, 50H-, 50P-, 50W-, 51P-, 55S-, 55H-
Region/Country: International
Approval Agency: Stoomwezen (LR)
Language: |
English |
Approval Number: |
PED/B/8035591 |
Language: |
English |
Valid to: |
01.06.2016 |
Product Family: |
Promag 50, Promag 51, Promag 53, Promag 55 |
Product: |
51W-, 53H-, 53P-, 53W-, 50H-, 50P-, 50W-, 51P-, 55S-, 55H- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Pressure Equipment |
Approval Agency: |
Stoomwezen (LR) |
Region/Country: |
International |
|
|
Data size: |
282.05 KB |
File name: |
LloydsRegisterPED_B_8035591e.pdf |
|
Documentation Type: |
Special Documentation (SD) |
Process Communication: |
HART, Analog |
Approval: |
SIL |
Filename: |
SD00115DEN_1514.pdf |