Promag 53, Promag 50, Promag 35, Promag 23, Promag 10
 
Product Code: 50W-, 53P-, 53W-, 53H-, 50P-, 50H-, 10P-, 10H-, 10W-, 23H-, 35S-, 23P-
Region/Country: Poland
 

 
 
Language: English
Approval Number: EC-229/1-03
Language: English
Product Family: Promag 53, Promag 50, Promag 35, Promag 23, Promag 10
Product: 50W-, 53P-, 53W-, 53H-, 50P-, 50H-, 10P-, 10H-, 10W-, 23H-, 35S-, 23P-
Field of Activity: Flow
Measuring Principle: Electro-magnetic Flow Measurement
Approval Type: Pressure Equipment
Region/Country: Poland

 
 
Download
 
Data size: 162.26 KB
File name: EC-229_1-03.pdf