Prowirl 72, Prowirl 73, Prowirl 77
 
Product Code: 77W-, 72W-, 73W-, 73F-, 72F-, 77H-, 77F-
Region/Country: Poland
 

 
 
Language: English
Approval Number: EC-229/1-03
Language: English
Product Family: Prowirl 72, Prowirl 73, Prowirl 77
Product: 77W-, 72W-, 73W-, 73F-, 72F-, 77H-, 77F-
Field of Activity: Flow
Measuring Principle: Vortex Flow Measurement
Approval Type: Pressure Equipment
Region/Country: Poland

 
 
Download
 
Data size: 162.26 KB
File name: EC-229_1-03.pdf