Prosonic Flow 90, Prosonic Flow 93
Product Code: 93W-, 93U-, 93P-, 93C-, 90P-, 90U-, 90W-
Region/Country: Poland
Language: |
English |
Approval Number: |
EC-229/1-03 |
Language: |
English |
Product Family: |
Prosonic Flow 90, Prosonic Flow 93 |
Product: |
93W-, 93U-, 93P-, 93C-, 90P-, 90U-, 90W- |
Field of Activity: |
Flow |
Measuring Principle: |
Ultrasonic Flow Measurement |
Approval Type: |
Pressure Equipment |
Region/Country: |
Poland |
|
|
Data size: |
162.26 KB |
File name: |
EC-229_1-03.pdf |
|