Product Code: FTI51-, FTI52-
Region/Country: Germany
Approval Agency: DIBt
Approval Number: Z-65.13-427
Language: |
German |
Approval Number: |
Z-65.13-427 |
Language: |
German |
Valid to: |
01.09.2021 |
Product Family: |
Liquicap M |
Product: |
FTI51-, FTI52- |
Field of Activity: |
Level |
Measuring Principle: |
Capacitive Level Measurement |
Approval Type: |
Overfill Prevention |
Approval Agency: |
DIBt |
Region/Country: |
Germany |
|
|
Data size: |
2.27 MB |
File name: |
DIBTZ-65.13-427 valid until 2021.pdf |
|
Documentation Type: |
Certificate (ZE) |
Process Communication: |
|
Approval: |
WHG |
Filename: |
ZE00268FDE_1311.pdf |