Product Code: FMB70-
Region/Country: Germany
Approval Agency: DIBt
Approval Number: Z-65.11-426
Language: |
German |
Approval Number: |
Z-65.11-426 |
Language: |
German |
Valid to: |
02.09.2021 |
Product Family: |
Deltapilot S |
Product: |
FMB70- |
Field of Activity: |
Level |
Measuring Principle: |
Hydrostatic Level Measurement |
Approval Type: |
Overfill Prevention |
Approval Agency: |
DIBt |
Region/Country: |
Germany |
|
|
Data size: |
2.05 MB |
File name: |
Z-65.11-426.pdf |
|
Documentation Type: |
Certificate (ZE) |
Process Communication: |
|
Approval: |
WHG |
Filename: |
ZE00266PDE_1311.pdf |