Product Code: FMR530-, FMR532-, FMR533-, FMR540-
Region/Country: Germany
Approval Agency: DIBt
Approval Number: DIBTZ-65.16-300
Language: |
German |
Approval Number: |
DIBTZ-65.16-300 |
Language: |
German |
Valid to: |
02.06.2021 |
Product Family: |
Micropilot S |
Product: |
FMR530-, FMR532-, FMR533-, FMR540- |
Field of Activity: |
Level |
Measuring Principle: |
Microwave Level Measurement |
Approval Type: |
Overfill Prevention |
Approval Agency: |
DIBt |
Region/Country: |
Germany |
|
|
Data size: |
6.3 MB |
File name: |
DIBTZ-65.16-300_020621.pdf |
|
Documentation Type: |
Certificate (ZE) |
Process Communication: |
HART |
Approval: |
WHG |
Filename: |
ZE00243FDE_1311.pdf |