Product Code: 53W-, 50W-
Region/Country: Romania
Approval Agency: BRML
Approval Number: RO_BRML_298_02
Language: |
|
Approval Number: |
RO_BRML_298_02 |
Language: |
|
Valid to: |
16.09.2007 |
Product Family: |
Promag 53, Promag 50 |
Product: |
53W-, 50W- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
BRML |
Region/Country: |
Romania |
Category: |
DN25..800 |
|
|
Data size: |
196.65 KB |
File name: |
RO_BRML_298_02.pdf |
|