Product Code: 77W-, 77H-, 77F-
Region/Country: Serbia and Montenegro (Jugoslavia)
Approval Agency: BME
Approval Number: YU_BME_Z-16-32
Approval Number: |
YU_BME_Z-16-32 |
Valid to: |
12.06.2012 |
Product Family: |
Prowirl 77 |
Product: |
77W-, 77H-, 77F- |
Field of Activity: |
Flow |
Measuring Principle: |
Vortex Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
BME |
Region/Country: |
Serbia and Montenegro (Jugoslavia) |
Category: |
METROLOGY |
|
|
Data size: |
724.57 KB |
File name: |
YU_BME_Z-16-32.pdf |
|