Product Code: PMD75-, PMD70-, FMD78-, FMD77-, FMD76-
Region/Country: Germany
Approval Agency: DIBt
Approval Number: Z-65.11-384
Language: |
German |
Approval Number: |
Z-65.11-384 |
Language: |
German |
Valid to: |
30.06.2019 |
Product Family: |
Deltabar S |
Product: |
PMD75-, PMD70-, FMD78-, FMD77-, FMD76- |
Field of Activity: |
Pressure |
Measuring Principle: |
Differential Pressure Transmitter |
Approval Type: |
Overfill Prevention |
Approval Agency: |
DIBt |
Region/Country: |
Germany |
Category: |
OVERFILL PREVENTION |
|
|
Data size: |
397.32 KB |
File name: |
Z-65.11-384_2014.pdf |
|
Documentation Type: |
Certificate (ZE) |
Process Communication: |
HART |
Approval: |
WHG |
Filename: |
ZE00259PDE_1314.pdf |