ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, Process RTD Explosion proof, Process TC Explosion proof
Product Code: T13-, T14-, T15-, T53-, T54-, T55-, TU211-, TU221-
Region/Country: USA
Approval Agency: FM
Category: I,II,III/1,2/A,B,C,D,E,F,G/
Protection: DIP, XP
Language: |
English |
Approval Number: |
FM20US0005X |
Language: |
English |
Product Family: |
ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, Process RTD Explosion proof, Process TC Explosion proof |
Product: |
T13-, T14-, T15-, T53-, T54-, T55-, TU211-, TU221- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
Ex Equipment |
Approval Agency: |
FM |
Region/Country: |
USA |
Category: |
I,II,III/1,2/A,B,C,D,E,F,G/ |
Protection: |
DIP, XP |
|
|
Data size: |
391.99 KB |
File name: |
FM20US0005X_Supp04.pdf |
|
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
FM |
Filename: |
160100119.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
FM |
Filename: |
160100113.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
FM |
Filename: |
160100114.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
FM |
Filename: |
160100120.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
FM |
Filename: |
160100120.pdf |