Product Code: TMT142-, TMT142B-, TMT162-
Region/Country: International (IECEx)
Approval Agency: KEMA
Protection: Ex tb IIIC Txxx°C Db, Ex db IIC T6...T4 Gb
Language: |
English |
Approval Number: |
IECEX KEM 06.0020 |
Language: |
English |
Product Family: |
Field transmitter |
Product: |
TMT142-, TMT142B-, TMT162- |
Field of Activity: |
Temperature |
Measuring Principle: |
Transmitter |
Approval Type: |
Ex Equipment |
Approval Agency: |
KEMA |
Region/Country: |
International (IECEx) |
Protection: |
Ex tb IIIC Txxx°C Db, Ex db IIC T6...T4 Gb |
|
|
Data size: |
1.01 MB |
File name: |
IECEx KEM 06.0020X_04.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART, FOUNDATION fieldbus H1, PROFIBUS PA |
Approval: |
ATEX |
Filename: |
XA00031REN_1622-00.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART, FOUNDATION fieldbus H1, PROFIBUS PA |
Approval: |
ATEX |
Filename: |
XA00032REN_1622-00.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA00048RA3_1517.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA00049RA3_1517.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA01025REN_0318.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
ATEX |
Filename: |
XA01959TEN_0222-00.pdf |