Product Code: TMT180-
Region/Country: USA
Approval Agency: FM
Category: I/2/A,B,C,D/
Protection: NI
Language: |
English |
Approval Number: |
FM20US0077X |
Language: |
English |
Product Family: |
head transmitters |
Product: |
TMT180- |
Field of Activity: |
Temperature |
Measuring Principle: |
Transmitter |
Approval Type: |
Ex Equipment |
Approval Agency: |
FM |
Region/Country: |
USA |
Category: |
I/2/A,B,C,D/ |
Protection: |
NI |
|
|
Data size: |
1.53 MB |
File name: |
FM20US0077X_Supp 01.pdf |
|
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
FM |
Filename: |
141300111.pdf |