ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, Process RTD Explosion proof, Process RTD General purpose, Process TC Explosion proof
Product Code: T13-, T14-, T15-, T53-, T54-, T55-, TM111-, TM131-, TU211-, TU221-
Region/Country: USA, Canada
Approval Agency: CSA
Category: II,III/1/E,F,G/TXXX°C, I/1/1/T6...T1, I/1/A,B,C,D/T6...T1, I/2/A,B,C,D/T6...T1
Protection: XP, NI, DIP
Language: |
English |
Approval Number: |
CSA1733312 |
Language: |
English |
Product Family: |
ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, Process RTD Explosion proof, Process RTD General purpose, Process TC Explosion proof |
Product: |
T13-, T14-, T15-, T53-, T54-, T55-, TM111-, TM131-, TU211-, TU221- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
Ex Equipment |
Approval Agency: |
CSA |
Region/Country: |
USA, Canada |
Category: |
II,III/1/E,F,G/TXXX°C, I/1/1/T6...T1, I/1/A,B,C,D/T6...T1, I/2/A,B,C,D/T6...T1 |
Protection: |
XP, NI, DIP |
|
|
Data size: |
220.87 KB |
File name: |
CSA1733312_80062682_Ed.10.pdf |
|
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
CSA |
Filename: |
160100118.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
CSA |
Filename: |
160100117.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
CSA |
Filename: |
160100116.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
CSA |
Filename: |
160100115.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
CSA |
Filename: |
XA02075TEN_03.22.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
CSA |
Filename: |
XA01961TEN_03.22.pdf |