Product Code: TMT142-, TMT162-
Region/Country: Canada, USA
Approval Agency: CSA
Category: I,II,III/1,2/A,B,C,D,E,F,G/
Protection: DIP, IS, NI, XP
Language: |
English |
Approval Number: |
CSA1406494 |
Language: |
English |
Product Family: |
Field transmitter |
Product: |
TMT142-, TMT162- |
Field of Activity: |
Temperature |
Measuring Principle: |
Transmitter |
Approval Type: |
Ex Equipment |
Approval Agency: |
CSA |
Region/Country: |
Canada, USA |
Category: |
I,II,III/1,2/A,B,C,D,E,F,G/ |
Protection: |
DIP, IS, NI, XP |
|
|
Data size: |
142.63 KB |
File name: |
CSA1406494_70182308_Ed.9.pdf |
|
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
CSA |
Filename: |
141200112.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
CSA |
Filename: |
141200114.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
CSA |
Filename: |
142500112.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
CSA |
Filename: |
142500114.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
CSA |
Filename: |
141200212.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
CSA |
Filename: |
141200214.pdf |