Product Code: TMT142-, TMT162-
Region/Country: USA
Approval Agency: FM
Category: I,II,III/1,2/A,B,C,D,E,F,G/
Protection: XP, NI, IS, DIP
Language: |
English |
Approval Number: |
FM17US0288X |
Language: |
English |
Product Family: |
Field transmitter |
Product: |
TMT142-, TMT162- |
Field of Activity: |
Temperature |
Measuring Principle: |
Transmitter |
Approval Type: |
Ex Equipment |
Approval Agency: |
FM |
Region/Country: |
USA |
Category: |
I,II,III/1,2/A,B,C,D,E,F,G/ |
Protection: |
XP, NI, IS, DIP |
|
|
Data size: |
399.9 KB |
File name: |
FM17US0288X_Supp 13.pdf |
|
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
FM |
Filename: |
141200211.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
FM |
Filename: |
141200213.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
FM |
Filename: |
142500113.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
FM |
Filename: |
142500111.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
FM |
Filename: |
141200113A.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
FM |
Filename: |
141200111.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
FM |
Filename: |
XA01751TEN_0118.pdf |