Product Code: TMT112-
Region/Country: USA, Canada
Approval Agency: CSA
Category: I/1,2/ABCD
Protection: NI, IS, GP
Language: |
English |
Approval Number: |
CSA1525224 |
Language: |
English |
Product Family: |
DIN Rail Transmitter |
Product: |
TMT112- |
Field of Activity: |
Temperature |
Measuring Principle: |
Transmitter |
Approval Type: |
Ex Equipment |
Approval Agency: |
CSA |
Region/Country: |
USA, Canada |
Category: |
I/1,2/ABCD |
Protection: |
NI, IS, GP |
|
|
Data size: |
126.15 KB |
File name: |
CSA1525224 rev 4.pdf |
|
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
CSA |
Filename: |
141801112.pdf |