Product Code: TMT122-
Region/Country: USA
Approval Agency: CSA
Category: I/1,2/A,B,C,D/
Protection: IS, NI
Language: |
English |
Approval Number: |
CSA1355390 |
Language: |
English |
Product Family: |
DIN Rail Transmitter |
Product: |
TMT122- |
Field of Activity: |
Temperature |
Measuring Principle: |
Transmitter |
Approval Type: |
Ex Equipment |
Approval Agency: |
CSA |
Region/Country: |
USA |
Category: |
I/1,2/A,B,C,D/ |
Protection: |
IS, NI |
|
|
Data size: |
118.01 KB |
File name: |
CSA1355390 rev 4.pdf |
|
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
HART |
Approval: |
CSA |
Filename: |
141401112A.pdf |