Product Code: TMT122-
Region/Country: USA
Approval Agency: FM
Category: I/1,2/ABCD
Protection: NI, IS, AEx
Language: |
English |
Approval Number: |
FM3012277 |
Language: |
English |
Product Family: |
DIN Rail Transmitter |
Product: |
TMT122- |
Field of Activity: |
Temperature |
Measuring Principle: |
Transmitter |
Approval Type: |
Ex Equipment |
Approval Agency: |
FM |
Region/Country: |
USA |
Category: |
I/1,2/ABCD |
Protection: |
NI, IS, AEx |
|
|
Data size: |
397.61 KB |
File name: |
FM3012277.pdf |
|
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
FM |
Filename: |
141401111.pdf |