Process RTD Heavy duty, Process RTD Hygienic
Product Code: TR61-, TR62-, TR63-, TR65-, TR66-, TC61-, TC62-, TC63-, TC65-, TC66-
Region/Country: Europe (ATEX)
Approval Agency: CESI
Category: II1/2GD, II2GD, II2G
Protection: Ex d IIC T6, Ex tD A21
Language: |
English |
Approval Number: |
CESI05ATEX038 |
Language: |
English |
Product Family: |
Process RTD Hygienic, Process RTD Heavy duty |
Product: |
TR61-, TR62-, TR63-, TR65-, TR66-, TC61-, TC62-, TC63-, TC65-, TC66- |
Field of Activity: |
Temperature |
Measuring Principle: |
RTD Thermometers |
Approval Type: |
Ex Equipment |
Approval Agency: |
CESI |
Region/Country: |
Europe (ATEX) |
Category: |
II1/2GD, II2GD, II2G |
Protection: |
Ex d IIC T6, Ex tD A21 |
|
|
Data size: |
5.1 MB |
File name: |
CESI05ATEX038.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA014ta3_0810.pdf |