Product Code: TMT188-, TMT187-, TMT181-
Region/Country: USA
Approval Agency: FM
Category: I/1,2/ABCD
Protection: NI, IS, AEx
Language: |
English |
Approval Number: |
FM3005591 |
Language: |
English |
Product Family: |
head transmitters |
Product: |
TMT188-, TMT187-, TMT181- |
Field of Activity: |
Temperature |
Measuring Principle: |
Transmitter |
Approval Type: |
Ex Equipment |
Approval Agency: |
FM |
Region/Country: |
USA |
Category: |
I/1,2/ABCD |
Protection: |
NI, IS, AEx |
|
|
Data size: |
59.64 KB |
File name: |
FM3005591 20111004.pdf |
|
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
FM |
Filename: |
140500111A.pdf |