Product Code: TMT165-
Region/Country: USA, Canada
Approval Agency: CSA
Category: I,II,III/1,2/ABCDEFG
Protection: XP, NI, IS, DIP, 4X
Language: |
English |
Approval Number: |
CSA1110996 |
Language: |
English |
Product Family: |
Field transmitter |
Product: |
TMT165- |
Field of Activity: |
Temperature |
Measuring Principle: |
Transmitter |
Approval Type: |
Ex Equipment |
Approval Agency: |
CSA |
Region/Country: |
USA, Canada |
Category: |
I,II,III/1,2/ABCDEFG |
Protection: |
XP, NI, IS, DIP, 4X |
|
|
Data size: |
1022.39 KB |
File name: |
CSA1110996.pdf |
|
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
CSA |
Filename: |
140900112.pdf |