Product Code: TMT165-
Region/Country: USA
Approval Agency: FM
Category: I,II,III/1,2/ABCDEFG
Protection: XP, NI, IS, DIP
Language: |
English |
Approval Number: |
FM3009468 |
Language: |
English |
Product Family: |
Field transmitter |
Product: |
TMT165- |
Field of Activity: |
Temperature |
Measuring Principle: |
Transmitter |
Approval Type: |
Ex Equipment |
Approval Agency: |
FM |
Region/Country: |
USA |
Category: |
I,II,III/1,2/ABCDEFG |
Protection: |
XP, NI, IS, DIP |
|
|
Data size: |
655.96 KB |
File name: |
FM3009468.pdf |
|
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
FM |
Filename: |
140900111.pdf |