Promass 40, Promass 83, Promass 80, Promass 84
Product Code: 84X-, 83F-, 83E-, 83S-, 83I-, 83P-, 83H-, 83M-, 83A-, 83X-, 83O-, 80F-, 80E-, 80S-, 80P-, 80I-, 80M-, 80H-, 84F-, 84O-, 84M-, 84A-, 80A-, 40E-
Region/Country: International (IECEx)
Approval Agency: EXAM (DMT, BVS)
Protection: Ex tb [ia Da], Ex db eb ia, Ex tb
Language: |
English |
Approval Number: |
IECEXBVS06.0019X |
Language: |
English |
Product Family: |
Promass 40, Promass 83, Promass 80, Promass 84 |
Product: |
84X-, 83F-, 83E-, 83S-, 83I-, 83P-, 83H-, 83M-, 83A-, 83X-, 83O-, 80F-, 80E-, 80S-, 80P-, 80I-, 80M-, 80H-, 84F-, 84O-, 84M-, 84A-, 80A-, 40E- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
EXAM (DMT, BVS) |
Region/Country: |
International (IECEx) |
Protection: |
Ex tb [ia Da], Ex db eb ia, Ex tb |
|
|
Data size: |
4.79 MB |
File name: |
IECExBVS06.0019X_Ps8x_ZE004.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
Analog, HART |
Approval: |
ATEX Zone 1 |
Filename: |
XA00056DA3_1418.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
ATEX Zone 0, ATEX Zone 1 |
Filename: |
XA00097DA3_1518.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
MODBUS, FOUNDATION fieldbus H1, PROFIBUS PA, PROFIBUS DP, HART |
Approval: |
ATEX Zone 0, ATEX Zone 1 |
Filename: |
XA00100DA3_1418.pdf |