Product Code: FTL325N-, FTL325P-
Region/Country: Europe (ATEX)
Approval Agency: EXAM (DMT, BVS)
Category: II (1) D, II (1) G, II II G
Protection: IIC T4 Gc, [Ex ia Da] IIIC, [Ex ia Ga] IIC
Language: |
English |
Approval Number: |
DMT01ATEX E052 |
Language: |
English |
Product Family: |
Nivotester |
Product: |
FTL325N-, FTL325P- |
Field of Activity: |
Level |
Measuring Principle: |
Conductivity Level Measurement, Vibronic Limits Switches, Liquides |
Approval Type: |
Ex Equipment |
Approval Agency: |
EXAM (DMT, BVS) |
Region/Country: |
Europe (ATEX) |
Category: |
II (1) D, II (1) G, II II G |
Protection: |
IIC T4 Gc, [Ex ia Da] IIIC, [Ex ia Ga] IIC |
|
|
Data size: |
4.7 MB |
File name: |
DMT01ATEXE052X 3N_DMT01ATEXE052 2N.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA00133FEN_1721-00.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA00134FEN_1721-00.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA00526FEN_1621-00.pdf |