Product Code: 73W-, 73F-, 72W-, 72F-
Region/Country: USA
Approval Agency: FM
Protection: Ex d
Language: |
English |
Approval Number: |
FM3015769 |
Language: |
English |
Product Family: |
Prowirl 72, Prowirl 73 |
Product: |
73W-, 73F-, 72W-, 72F- |
Field of Activity: |
Flow |
Measuring Principle: |
Vortex Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
FM |
Region/Country: |
USA |
Protection: |
Ex d |
|
|
Data size: |
1.19 MB |
File name: |
FM3015769_FES0077A.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
PROFIBUS PA, FOUNDATION fieldbus H1, HART |
Approval: |
CSA, FM |
Filename: |
XA00095DEN_1311.pdf |