Product Code: FMR532-, FMR540-
Region/Country: Europe (ATEX)
Approval Agency: PTB
Category: II 2 G, II 1/2 G
Protection: Ex ia IIC T6...T1 Ga/Gb, Ex ia IIC T6...T1 Gb
Language: |
German |
Approval Number: |
PTB00ATEX2067X |
Language: |
German |
Valid to: |
31.12.9999 |
Product Family: |
Micropilot S |
Product: |
FMR532-, FMR540- |
Field of Activity: |
Level |
Measuring Principle: |
Microwave Level Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
PTB |
Region/Country: |
Europe (ATEX) |
Category: |
II 2 G, II 1/2 G |
Protection: |
Ex ia IIC T6...T1 Ga/Gb, Ex ia IIC T6...T1 Gb |
|
|
Data size: |
6.92 MB |
File name: |
PTB00ATEX2067X_Issue1.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
ATEX |
Filename: |
XA00081FEN_1420.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
ATEX |
Filename: |
XA00338FA3_1316.pdf |