Low cost RTD General purpose, Process RTD Direct contact, Process RTD
Explosion proof, Process RTD General purpose, Process RTD Heavy duty,
RTD thermometer Zone "0"
Product Code: TST410-, TST310-, TST264-, TST262-, TST221-, TST220-, TST90-, TST80-, TST72-, TST420-, TST42-, TST414-, TST120-, TST12-, TST111-, TST110-, TST11-, TST10-, TST210-, TST141-, TST140-, TST121-, TST130-, TST131-
Region/Country: Romania
Approval Agency: BRML
Approval Number: RO_BRML_200_97
Language: |
|
Approval Number: |
RO_BRML_200_97 |
Language: |
|
Product Family: |
Process RTD General purpose, Process RTD Heavy duty, RTD thermometer Zone "0", Low cost RTD General purpose, Process RTD Direct contact, Process RTD Explosion proof |
Product: |
TST410-, TST310-, TST264-, TST262-, TST221-, TST220-, TST90-, TST80-, TST72-, TST420-, TST42-, TST414-, TST120-, TST12-, TST111-, TST110-, TST11-, TST10-, TST210-, TST141-, TST140-, TST121-, TST130-, TST131- |
Field of Activity: |
Temperature |
Measuring Principle: |
RTD Thermometers |
Approval Type: |
Metrology |
Approval Agency: |
BRML |
Region/Country: |
Romania |
Category: |
METROLOGY |
|
|
Data size: |
227.2 KB |
File name: |
RO_BRML_200_97.pdf |
|