Product Code: FMR250-, FMR245-, FMR244-, FMR240-, FMR231-, FMR230-
Region/Country: USA, Canada
Approval Agency: CSA
Category: GENERAL PURPOSE
Protection: Type4X/6P
Language: |
English |
Approval Number: |
CSA1039154 |
Language: |
English |
Product Family: |
Micropilot M |
Product: |
FMR250-, FMR245-, FMR244-, FMR240-, FMR231-, FMR230- |
Field of Activity: |
Level |
Measuring Principle: |
Microwave Level Measurement |
Approval Type: |
Ordinary locations, product safety |
Approval Agency: |
CSA |
Region/Country: |
USA, Canada |
Category: |
GENERAL PURPOSE |
Protection: |
Type4X/6P |
|
|
Data size: |
529.98 KB |
File name: |
CSA1039154_2365445_CofC.pdf |
|