Product Code: FMR250-, FMR245-, FMR244-, FMR230-, FMR231-, FMR240-
Region/Country: USA, Canada
Approval Agency: CSA
Category: ,II,III/1/ABCDEFG, NI
Protection: Ex d [ia] IIC T6 / NI / Type 4X, Antenna 6P, Ex d [ia] IIC T6 / NI / Type 4
Language: |
English |
Approval Number: |
CSA1039154 |
Language: |
English |
Product Family: |
Micropilot M |
Product: |
FMR250-, FMR245-, FMR244-, FMR230-, FMR231-, FMR240- |
Field of Activity: |
Level |
Measuring Principle: |
Microwave Level Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
CSA |
Region/Country: |
USA, Canada |
Category: |
,II,III/1/ABCDEFG, NI |
Protection: |
Ex d [ia] IIC T6 / NI / Type 4X, Antenna 6P, Ex d [ia] IIC T6 / NI / Type 4 |
|
|
Data size: |
529.98 KB |
File name: |
CSA1039154_2365445_CofC.pdf |
|
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
HART |
Approval: |
CSA |
Filename: |
ZD171FEN.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
HART |
Approval: |
CSA |
Filename: |
ZD062FEN.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
HART |
Approval: |
CSA |
Filename: |
ZD062FEN.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
HART |
Approval: |
CSA |
Filename: |
ZD171FEN.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
HART, FOUNDATION fieldbus H1, PROFIBUS PA |
Approval: |
CSA |
Filename: |
ZD171FEN_0909.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
HART |
Approval: |
CSA |
Filename: |
ZD062FEN_0308.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
HART |
Approval: |
CSA |
Filename: |
ZD062FEN_0710.pdf |