Product Code: FMR230-, FMR231-, FMR240-, FMR244-, FMR245-, FMR250-
Region/Country: USA
Approval Agency: FM
Category: I,II,III/1/ABCDEFG
Protection: Antenna 6P, XP-IS / NI / DIP / Nema 4X
Language: |
English |
Approval Number: |
FM3008903 |
Language: |
English |
Product Family: |
Micropilot M |
Product: |
FMR230-, FMR231-, FMR240-, FMR244-, FMR245-, FMR250- |
Field of Activity: |
Level |
Measuring Principle: |
Microwave Level Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
FM |
Region/Country: |
USA |
Category: |
I,II,III/1/ABCDEFG |
Protection: |
Antenna 6P, XP-IS / NI / DIP / Nema 4X |
|
|
Data size: |
683.88 KB |
File name: |
FM3008903_CoC_ Rev14_20090711.pdf |
|
Data size: |
237.26 KB |
File name: |
FM3008903_3043930_CoC.pdf |
|
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
HART |
Approval: |
FM |
Filename: |
ZD058FEN.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
HART, FOUNDATION fieldbus H1, PROFIBUS PA |
Approval: |
FM |
Filename: |
ZD058FEN_0807.PDF |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
HART, FOUNDATION fieldbus H1, PROFIBUS PA |
Approval: |
FM |
Filename: |
ZD058FEN_0308.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART, FOUNDATION fieldbus H1, PROFIBUS PA |
Approval: |
FM |
Filename: |
XA00606FEN_1311.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
HART |
Approval: |
FM |
Filename: |
ZD169FEN.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
PROFIBUS PA, FOUNDATION fieldbus H1, HART |
Approval: |
FM |
Filename: |
ZD169FEN_0807.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
PROFIBUS PA, FOUNDATION fieldbus H1, HART |
Approval: |
FM |
Filename: |
ZD169FEN_0709.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
PROFIBUS PA, FOUNDATION fieldbus H1, HART |
Approval: |
FM |
Filename: |
XA00607FEN_1311.pdf |